??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M41C-M418-M415-U3112-0D9/0D9
HELP_VARIABLE
Company
Balluff
Description
Splitter
Bill of material
BALLUFF BCC M41C-M418-M415-U3112-0D9/0D9
VERF
Availability
Available
BC
Order code
BCC0M03
TC
Artikelbezeichnung
BCC M41C-M418-M415-U3112-0D9/0D9
PX
Product view
58571_00
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
W
Gewicht
0.100 Kg
TRAFFIC
Customs number
DESCRIPT
Description
Connection 1 = M12x1-Female, straight, 12-pin, A-coded, Connection 2 = M12x1-Male, straight, 8-pin, A-coded, Connection 3 = M12x1-Female, straight, 5-pin, A-coded, Operating voltage Ub = 30 VDC / 30 VAC, Cable = PVC black, Rated current (40 °C) = 1.5 A, Cable temperature, fixed routing = -10...80 °C, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.